Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
65-3123
5/16-18 x 1.300" Socket Head Cap Screw (SHCS)
5/16-18 x 1.300" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .463" |
| B | 1/4 |
| C | .309" |
| D (Length) | 1.300" |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.032000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .463" B 1/4 C .309" D (Length) 1.300" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.032000
-
-
CAD Files
-
CAD Files
-


