Related Products
-
Part No. 40-2417$21.8740 Series 80mm Economy Floor Mount Base Plate -
Part No. 2413$18.0415 Series & Ready Tube™ 1.5" Slotted Economy Floor Mount Base Plate
65-2907
Wedge Floor Anchor: 1/2-13 x 139.70mm
Wedge Floor Anchor: 1/2-13 x 139.70mm
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| A | 139.70mm |
| B | 91.10mm |
| C | 57.16mm |
| D | 1/2-13 |
| Tension | 3326.20 kg |
| Shear | 3378.80 kg |
| Weight | 0.310000 |
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc A 139.70mm B 91.10mm C 57.16mm D 1/2-13 Tension 3326.20 kg Shear 3378.80 kg Weight 0.310000
-
- Description
The wedge floor anchor is commonly used with floor to frame options to mount fixtures directly to a solid concrete floor. It’s made of high-strength carbon steel for increased durability and longevity and includes a hex nut and washer.
-
CAD Files
-
CAD Files
-
