Related Products
-
Part No. 40-4040-UL$0.8240mm X 40mm Ultra-Lite T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-Black$1.3140mm X 40mm T-Slotted Profile - Four Open T-Slot -
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()65-2810
40 Series Tabletop Fastening Kit
40 Series Tabletop Fastening Kit
The tabletop fastening kit is typically used to help secure a tabletop to a frame. The kit includes all required hardware to mount the top to the frame.
| ESD Safe | Yes |
| Series | 40 Series |
| Bracket | Slotted Inside Corner Bracket |
| Bolt | M8 x 16mm BHSCS |
| Nut | M8 Drop-In T-Nut |
| Washer | M8 Bright Zinc Washer |
| Screw | #14 x 1.25 Phillips Pan Head Sheet Metal Screw |
| Weight | 0.144000 |
The tabletop fastening kit is typically used to help secure a tabletop to a frame. The kit includes all required hardware to mount the top to the frame.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Bracket Slotted Inside Corner Bracket Bolt M8 x 16mm BHSCS Nut M8 Drop-In T-Nut Washer M8 Bright Zinc Washer Screw #14 x 1.25 Phillips Pan Head Sheet Metal Screw Weight 0.144000
-
- Description
The tabletop fastening kit is typically used to help secure a tabletop to a frame. The kit includes all required hardware to mount the top to the frame.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-