Related Products
My Wish Lists
()65-2664
HDPE Pegboard: 6mm Thick, White
HDPE Pegboard: 6mm Thick, White
High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily accessible. This pegboard is a great way to save space while increasing productivity.
High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily accessible. This pegboard is a great way to save space while increasing productivity.
| ESD Safe | No |
| Series | Metric |
| Color | White |
| Thickness | .236" (6mm) |
| Hole Spacing | 1.00" on center |
| Hole Diameter | 9/32 |
| Stock Sheet Size | 1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0 |
| Weight | 11.378000 |
| Finish | N/A |
| Material | HDPE |
High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily accessible. This pegboard is a great way to save space while increasing productivity.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color White Thickness .236" (6mm) Hole Spacing 1.00" on center Hole Diameter 9/32 Stock Sheet Size 1219.2mm + 5.0/-0 x 2438.4mm + 10.0/-0 Weight 11.378000 Finish N/A Material HDPE
-
- Description
High density polyethylene (HDPE) pegboard is a strong, corrosion-resistant panel that slides right into profile T-slots. It offers high durability and doesn’t warp, making it a great solution for storage and organization in a wide range of environments. Use it in applications at work, in the garage or hobby room, or incorporate it into existing designs to make tools easily accessible. This pegboard is a great way to save space while increasing productivity.
-
CAD Files


