Related Products
65-2654
HDPE Panel: 4.5mm Thick, White
HDPE Panel: 4.5mm Thick, White
High density polyethylene (HDPE) panels are a strong, corrosion resistant option that provides durability and resists warping. All options except the natural HDPE have texture on both sides, which masks scratches and marks. HDPE panels are chemical and impact resistant, available in six color options and easily machined. They are a great solution in a wide range of indoor and outdoor environments and commonly used in workspaces, storage and organization units, and enclosures.
High density polyethylene (HDPE) panels are a strong, corrosion resistant option that provides durability and resists warping. All options except the natural HDPE have texture on both sides, which masks scratches and marks. HDPE panels are chemical and impact resistant, available in six color options and easily machined. They are a great solution in a wide range of indoor and outdoor environments and commonly used in workspaces, storage and organization units, and enclosures.
| ESD Safe | No |
| Series | Metric |
| Color | White |
| Thickness | .177" (4.5mm) |
| Stock Sheet Size | 48” + .250/-0 x 96” + .500/-0 (1219.2mm + 6.3/-0 x 2438.4mm + 12.7/-0) |
| Orientation | N/A |
| Weight | 9.921000 |
| Finish | N/A |
| Material | HDPE |
High density polyethylene (HDPE) panels are a strong, corrosion resistant option that provides durability and resists warping. All options except the natural HDPE have texture on both sides, which masks scratches and marks. HDPE panels are chemical and impact resistant, available in six color options and easily machined. They are a great solution in a wide range of indoor and outdoor environments and commonly used in workspaces, storage and organization units, and enclosures.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series Metric Color White Thickness .177" (4.5mm) Stock Sheet Size 48” + .250/-0 x 96” + .500/-0 (1219.2mm + 6.3/-0 x 2438.4mm + 12.7/-0) Orientation N/A Weight 9.921000 Finish N/A Material HDPE
-
- Description
High density polyethylene (HDPE) panels are a strong, corrosion resistant option that provides durability and resists warping. All options except the natural HDPE have texture on both sides, which masks scratches and marks. HDPE panels are chemical and impact resistant, available in six color options and easily machined. They are a great solution in a wide range of indoor and outdoor environments and commonly used in workspaces, storage and organization units, and enclosures.
-
CAD Files



