My Wish Lists
()65-2505
25 & 40 Series Single Cable & Tube Clamp
25 & 40 Series Single Cable & Tube Clamp
The single cable and tube clamp has one clamp channel to organize a tube, wire, or cable and attaches easily to a T-slot profile. It is made of black polypropylene which is durable, long-lasting, and resists oil, chemicals, and acids, making it ideal in industrial settings. The stackable design provides a space-saving method to organize multiple wires.
Total Price
$0.53Series | 25 Series, 40 Series |
Material | Polypropylene |
Finish | Matte |
Color | Black |
Process | Molded |
A | 20.00mm |
B | 85.00mm |
C | 7.00mm |
D | 6.80mm |
E | 7.00mm |
F | 30.00mm |
G | 2.00mm |
H | 42.00mm |
J | 26.00mm |
K | 25.40mm |
Weight | 0.020000 |

The single cable and tube clamp has one clamp channel to organize a tube, wire, or cable and attaches easily to a T-slot profile. It is made of black polypropylene which is durable, long-lasting, and resists oil, chemicals, and acids, making it ideal in industrial settings. The stackable design provides a space-saving method to organize multiple wires.
Mount to T-Slot
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() ![]() | 75-3418 | 1 | Bolt Assembly: M6 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series 25 Series, 40 Series Material Polypropylene Finish Matte Color Black Process Molded A 20.00mm B 85.00mm C 7.00mm D 6.80mm E 7.00mm F 30.00mm G 2.00mm H 42.00mm J 26.00mm K 25.40mm Weight 0.020000
-
- Description
The single cable and tube clamp has one clamp channel to organize a tube, wire, or cable and attaches easily to a T-slot profile. It is made of black polypropylene which is durable, long-lasting, and resists oil, chemicals, and acids, making it ideal in industrial settings. The stackable design provides a space-saving method to organize multiple wires.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description Select Qty / Add To Cart 75-3418 1 Bolt Assembly: M6 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-