My Wish Lists
()65-2264
25, 30, 40, & 45 Series Storage Bin Hanger
25, 30, 40, & 45 Series Storage Bin Hanger
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
Total Price
$6.85Series | 25 Series, 30 Series, 40 Series, 45 Series |
Material | Aluminum |
Grade | 6105-T5 |
Finish | Anodize |
Color | Clear |
Process | Machined |
A | 38.10mm |
B | 18.92mm |
C | 9.53mm |
D | 160.0mm |
E | 88.90mm |
F | 1/4-20 |
G | 6.35mm |
H | 2.54mm |
Weight | 0.238000 |

The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
Mount to T-Slot
Series | Part Number | Qty | Description | Select Qty / Add To Cart |
---|---|---|---|---|
![]() ![]() ![]() ![]() | 13-6712 | 2 | M6 x 12.00mm Flat Head Socket Cap Screw (FHSCS) | |
![]() ![]() ![]() ![]() | 13-6716 | 2 | M6 x 16.00mm Flat Head Socket Cap Screw (FHSCS) | |
![]() ![]() ![]() ![]() | 3859 | 2 | M6 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
Product Specs
- Product Details
-
Series 25 Series, 30 Series, 40 Series, 45 Series Material Aluminum Grade 6105-T5 Finish Anodize Color Clear Process Machined A 38.10mm B 18.92mm C 9.53mm D 160.0mm E 88.90mm F 1/4-20 G 6.35mm H 2.54mm Weight 0.238000
-
- Description
The storage bin hanger is made from aluminum and is used to mount a storage bin to an application. All mounting hardware is included.
-
Incl. Hardware
Mount to T-Slot
Series Part Number Qty Description Select Qty / Add To Cart 13-6712 2 M6 x 12.00mm Flat Head Socket Cap Screw (FHSCS)
13-6716 2 M6 x 16.00mm Flat Head Socket Cap Screw (FHSCS) 3859 2 M6 Slide-in Economy T-Nut - Centered Thread
- How To
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartSolutions account below. If you do not have one, you will need to create a free account.
-