Related Products
-
Part No. 3422$1.28Bolt Assembly: 5/16-18 x 1.500" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 3431$3.04Bolt Assembly: 5/16-18 x 3.25” Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()5950
15 Series 2" Double Shaft Stanchion Mounting Block
15 Series 2" Double Shaft Stanchion Mounting Block
The double shaft stanchion mounting block is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base to form the stanchions. The block is aluminum, making it a strong and durable option. Clamp screws are included. Suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
The double shaft stanchion mounting block is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base to form the stanchions. The block is aluminum, making it a strong and durable option. Clamp screws are included. Suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 3.250" |
| B | .875" |
| C | 1.500" |
| D | 9.500" |
| E | .500" |
| F | 3.500" |
| G | 1.500" |
| H | .328" |
| J | 5/16-18 SHCS |
| K | 3.250" |
| L | .320" |
| M | .875" |
| N | 1.500" |
| P | 1.000" |
| Q | 1.625" |
| R | 7.500" |
| S | 1.375" |
| T | 4.750" |
| U | 2.005" |
| Weight | 6.220000 |
The double shaft stanchion mounting block is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base to form the stanchions. The block is aluminum, making it a strong and durable option. Clamp screws are included. Suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
Stanchion to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3422 | 4 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |||
| And/Or | 3431 | 4 | Bolt Assembly: 5/16-18 x 3.25” Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 3.250" B .875" C 1.500" D 9.500" E .500" F 3.500" G 1.500" H .328" J 5/16-18 SHCS K 3.250" L .320" M .875" N 1.500" P 1.000" Q 1.625" R 7.500" S 1.375" T 4.750" U 2.005" Weight 6.220000
-
- Description
The double shaft stanchion mounting block is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base to form the stanchions. The block is aluminum, making it a strong and durable option. Clamp screws are included. Suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
