Related Products
-
Part No. 3470$1.17Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
5870
15 Series 1" Narrow Horizontal Stanchion Base
15 Series 1" Narrow Horizontal Stanchion Base
The narrow horizontal stanchion base is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The base is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
The narrow horizontal stanchion base is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The base is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | .875" |
| B | .438" |
| C | 3.000" |
| D | .375" |
| E | 2.250" |
| F | .328" |
| G | .313" |
| H | .438" |
| J | 1/4-20 SHCS |
| K | 2.125" |
| L | .500" |
| M | 1.062" |
| N | 1.500" |
| P | .750" |
| Q | 1.004" |
| Weight | 0.262000 |
The narrow horizontal stanchion base is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The base is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
Stanchion to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3470 | 2 | Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A .875" B .438" C 3.000" D .375" E 2.250" F .328" G .313" H .438" J 1/4-20 SHCS K 2.125" L .500" M 1.062" N 1.500" P .750" Q 1.004" Weight 0.262000
-
- Description
The narrow horizontal stanchion base is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The base is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Stanchion to T-Slot
Series Part Number Qty Description 
3470 2 Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-

