Related Products
5575
15 Series 1" Stanchion Cross Clamp
15 Series 1" Stanchion Cross Clamp
The stanchion cross clamp is commonly used with the aluminum tube profile to create two axes that are perpendicular to each other. The cross clamp is aluminum, making it a strong and durable option. Clamp screws are included.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 2.000" |
| B | 1.250" |
| C | .375" |
| D | 3.125" |
| E | .250" |
| F | 1.004" |
| G | 1/4-20 SHCS |
| H | 2.000" |
| J | 1.000" |
| K | 1.000" |
| L | .250" |
| Weight | 0.937000 |
The stanchion cross clamp is commonly used with the aluminum tube profile to create two axes that are perpendicular to each other. The cross clamp is aluminum, making it a strong and durable option. Clamp screws are included.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 2.000" B 1.250" C .375" D 3.125" E .250" F 1.004" G 1/4-20 SHCS H 2.000" J 1.000" K 1.000" L .250" Weight 0.937000
-
- Description
The stanchion cross clamp is commonly used with the aluminum tube profile to create two axes that are perpendicular to each other. The cross clamp is aluminum, making it a strong and durable option. Clamp screws are included.
-
CAD Files
-
CAD Files
-

