Related Products
-
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots
5450
15 Series 1.5" Single Shaft Blank Stanchion Mounting Plate
15 Series 1.5" Single Shaft Blank Stanchion Mounting Plate
The single shaft blank stanchion mounting plate is commonly used with the aluminum tube profile to create a custom offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | 1.450" |
| B | 6.500" |
| C | .325" |
| D | .350" |
| E | .750" |
| F | 1/4-20 SHCS |
| G | 3.000" |
| H | 5.125" |
| J | n/a |
| K | 1.500" |
| L | 1.505" |
| Weight | 2.501000 |
The single shaft blank stanchion mounting plate is commonly used with the aluminum tube profile to create a custom offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A 1.450" B 6.500" C .325" D .350" E .750" F 1/4-20 SHCS G 3.000" H 5.125" J n/a K 1.500" L 1.505" Weight 2.501000
-
- Description
The single shaft blank stanchion mounting plate is commonly used with the aluminum tube profile to create a custom offset axis. The tube connects perpendicular to the mounted base to form the stanchion. The plate is aluminum, making it a strong and durable option. Clamp screws are included.
-
CAD Files
-
CAD Files
-

