Related Products
-
Part No. 3471$1.28Bolt Assembly: 1/4-20 x .875" Black SHCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc
5360-Black
10 Series 1" Horizontal Stanchion Quick Clamp
10 Series 1" Horizontal Stanchion Quick Clamp
The horizontal stanchion quick clamp is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The clamp includes a black nylon racheting handle that enables easy positioning and repositioning.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | .875" |
| B | .438" |
| C | 3.000" |
| D | .375" |
| E | 2.250" |
| F | .257" |
| G | .313" |
| H | .438" |
| J | 1/4-20 |
| K | 2.125" |
| L | .500" |
| M | 1.062" |
| N | 1.500" |
| P | .750" |
| Q | 1.004" |
| Weight | 0.304000 |
The horizontal stanchion quick clamp is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The clamp includes a black nylon racheting handle that enables easy positioning and repositioning.
Stanchion to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3471 | 2 | Bolt Assembly: 1/4-20 x .875" Black SHCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A .875" B .438" C 3.000" D .375" E 2.250" F .257" G .313" H .438" J 1/4-20 K 2.125" L .500" M 1.062" N 1.500" P .750" Q 1.004" Weight 0.304000
-
- Description
The horizontal stanchion quick clamp is commonly used with the aluminum tube profile to create an additional axis. The tube extends parallel from both sides of the mounted base. The clamp includes a black nylon racheting handle that enables easy positioning and repositioning.
-
Sugg. Hardware
Stanchion to T-Slot
Series Part Number Qty Description 
3471 2 Bolt Assembly: 1/4-20 x .875" Black SHCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-


