Related Products
5340-Black
1" Quick Stanchion Cross Clamp
1" Quick Stanchion Cross Clamp
The quick stanchion cross clamp is commonly used with the aluminum tube profile to create two custom axes that are perpendicular to each other . It includes two black nylon racheting handles that enable easy positioning and repositioning. The stanchion cross clamp is aluminum, making it a strong and durable option.
The quick stanchion cross clamp is commonly used with the aluminum tube profile to create two custom axes that are perpendicular to each other . It includes two black nylon racheting handles that enable easy positioning and repositioning. The stanchion cross clamp is aluminum, making it a strong and durable option.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 1.500" |
| B | .750" |
| C | 3.375" |
| D | .250" |
| E | .125" |
| F | 1.000" |
| G | 1.500" |
| H | 1.004" |
| J | 1/4-20 |
| Weight | 0.577000 |
The quick stanchion cross clamp is commonly used with the aluminum tube profile to create two custom axes that are perpendicular to each other . It includes two black nylon racheting handles that enable easy positioning and repositioning. The stanchion cross clamp is aluminum, making it a strong and durable option.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 1.500" B .750" C 3.375" D .250" E .125" F 1.000" G 1.500" H 1.004" J 1/4-20 Weight 0.577000
-
- Description
The quick stanchion cross clamp is commonly used with the aluminum tube profile to create two custom axes that are perpendicular to each other . It includes two black nylon racheting handles that enable easy positioning and repositioning. The stanchion cross clamp is aluminum, making it a strong and durable option.
-
CAD Files
-
CAD Files
-


