Related Products
-
Part No. 3471$1.28Bolt Assembly: 1/4-20 x .875" Black SHCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3434$1.70Bolt Assembly: 1/4-20 x 2.500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
5125
10 Series 1" Double Shaft Stanchion Base
10 Series 1" Double Shaft Stanchion Base
The double shaft stanchion base is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base, and there are clearance channels for running wire or cables. The stanchion is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
The double shaft stanchion base is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base, and there are clearance channels for running wire or cables. The stanchion is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Process | Milled |
| A | .563" |
| B | 1.000" |
| C | 6.500" |
| D | .375" |
| E | 1.125" |
| F | 1.750" |
| G | 2.125" |
| H | 1.063" |
| J | 1/4-20 SHCS |
| K | 1.004" |
| L | .257" |
| M | 1.000" |
| N | .490" |
| P | .312" |
| Q | 1/4-20 SHCS |
| R | 2.480" |
| S | .500" |
| T | 5.000" |
| U | .620" |
| V | .620" |
| Weight | 1.878000 |
The double shaft stanchion base is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base, and there are clearance channels for running wire or cables. The stanchion is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
Stanchion to T-Slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 3471 | 4 | Bolt Assembly: 1/4-20 x .875" Black SHCS with Washer and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |||
| And/Or | 3434 | 2 | Bolt Assembly: 1/4-20 x 2.500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Process Milled A .563" B 1.000" C 6.500" D .375" E 1.125" F 1.750" G 2.125" H 1.063" J 1/4-20 SHCS K 1.004" L .257" M 1.000" N .490" P .312" Q 1/4-20 SHCS R 2.480" S .500" T 5.000" U .620" V .620" Weight 1.878000
-
- Description
The double shaft stanchion base is commonly used with the aluminum tube profile to create two additional axes. Tubes connect parallel to the mounted base, and there are clearance channels for running wire or cables. The stanchion is aluminum, making it a strong and durable option. Clamp screws are included. The suggested hardware to mount the base to a T-slot can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
