Related Products
-
Part No. 5650$111.7415 Series 2" Single Shaft Stanchion Mounting Block
5045
Aluminum Tube Profile 2.000" Diameter
Aluminum Tube Profile 2.000" Diameter
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 144.000000 |
| Finish | Anodize |
| Color | Clear |
| A | 2.000" |
| B | .125" |
| Weight | 0.100000 |
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Aluminum Grade 6063-T6 Max Length (inches) 144.000000 Finish Anodize Color Clear A 2.000" B .125" Weight 0.100000
-
- Description
The aluminum tube profile can be cut to your desired length. It is made of 6063-T6 aluminum which provides a high strength-to-weight ratio and is commonly used with stanchions to create custom axes. It can be used for projects that need an open center cavity or that don’t require a T-slot channel. There are options available in a mill or black anodize finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

