Related Products
-
Part No. 5650$111.7415 Series 2" Single Shaft Stanchion Mounting Block
5025
Steel Tube 2.000" Diameter
Steel Tube 2.000" Diameter
The steel tube can be cut to your desired length. It is ground, polished, and unfinished, meaning it does not have any plating or oxide. Steel tube is commonly used with stanchions to create custom axes.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Carbon Steel |
| Grade | 1020 |
| Finish | Non-Plated |
| Color | Unfinished |
| Process | Drawn, Ground, and Polished |
| A | 2.000" |
| B | .125" |
| Max Length (inches) | 145.000000 |
| Weight | 0.274000 |
The steel tube can be cut to your desired length. It is ground, polished, and unfinished, meaning it does not have any plating or oxide. Steel tube is commonly used with stanchions to create custom axes.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Carbon Steel Grade 1020 Finish Non-Plated Color Unfinished Process Drawn, Ground, and Polished A 2.000" B .125" Max Length (inches) 145.000000 Weight 0.274000
-
- Description
The steel tube can be cut to your desired length. It is ground, polished, and unfinished, meaning it does not have any plating or oxide. Steel tube is commonly used with stanchions to create custom axes.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

