Related Products
-
Part No. 5600$110.8415 Series 1.5" Single Shaft Stanchion Mounting Block
My Wish Lists
()5020
Steel Solid Round 1.500" Diameter
Steel Solid Round 1.500" Diameter
The steel solid round can be cut to your desired length. It is ground, polished, and unfinished, meaning it does not have any plating or oxide.
| ESD Safe | Yes |
| Series | Fractional |
| Material | Carbon Steel |
| Grade | 1045 |
| Finish | Non-Plated |
| Color | Unfinished |
| Process | Drawn, Ground, and Polished |
| A | 1.500" |
| Weight | 0.500000 |
| Max Length (inches) | 145.000000 |
The steel solid round can be cut to your desired length. It is ground, polished, and unfinished, meaning it does not have any plating or oxide.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Carbon Steel Grade 1045 Finish Non-Plated Color Unfinished Process Drawn, Ground, and Polished A 1.500" Weight 0.500000 Max Length (inches) 145.000000
-
- Description
The steel solid round can be cut to your desired length. It is ground, polished, and unfinished, meaning it does not have any plating or oxide.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

