Related Products
-
Part No. 3384$0.90Bolt Assembly: 1/4-20 x .750" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4524-Black
10 to 15 Series 4 Hole - Rectangular Slotted Transition Flat Plate with Flush Offset
10 to 15 Series 4 Hole - Rectangular Slotted Transition Flat Plate with Flush Offset
The 4 hole - rectangular slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 4 hole - rectangular slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 10 Series to 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 2.500" |
| B | 3.000” |
| C | 1.000" |
| D | .312" |
| E | 1.000" |
| F (Quantity) | .141” (2) |
| G | .500" |
| H | .250" |
| J | 1.000" |
| K | 1.500" |
| L | .750" |
| M | .750" |
| N (Quantity) | .328” (2) |
| P | .375" |
| Weight | 0.239000 |
The 4 hole - rectangular slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3384 | 2 | Bolt Assembly: 1/4-20 x .750" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3320 | 2 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series to 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 2.500" B 3.000” C 1.000" D .312" E 1.000" F (Quantity) .141” (2) G .500" H .250" J 1.000" K 1.500" L .750" M .750" N (Quantity) .328” (2) P .375" Weight 0.239000
-
- Description
The 4 hole - rectangular slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

