Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 3384$0.90Bolt Assembly: 1/4-20 x .750" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4522-Black
10 to 15 Series 2 Hole - Straight Slotted Transition Flat Plate with Flush Offset
10 to 15 Series 2 Hole - Straight Slotted Transition Flat Plate with Flush Offset
The 2 hole - straight slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The 2 hole - straight slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 10 Series to 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 2.500" |
| B | 1.500” |
| C | .750" |
| D | .312" |
| E | .750" |
| F | .328" |
| G | .500" |
| H | .250" |
| J | 1.000" |
| K | .375" |
| L | .141" |
| Weight | 0.117000 |
The 2 hole - straight slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3384 | 1 | Bolt Assembly: 1/4-20 x .750" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3320 | 1 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series to 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 2.500" B 1.500” C .750" D .312" E .750" F .328" G .500" H .250" J 1.000" K .375" L .141" Weight 0.117000
-
- Description
The 2 hole - straight slotted transition flat plate with flush offset is an external fastening method that connects profiles within the same product type (either fractional or metric) but of differing series. One of the bolt holes is slotted, as opposed to circular, to allow for an added degree of adjustability when lining up profiles. The offset design creates a flush connection between the different sized profiles. It is a durable connection that is reconfigurable and reusable and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

