Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()4515
10 to 15 Series 4 Hole - Rectangular Transition Flat Plate
10 to 15 Series 4 Hole - Rectangular Transition Flat Plate
The 4 hole - rectangular transition flat plate connects profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is reconfigurable and reusable and can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 4 hole - rectangular transition flat plate connects profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is reconfigurable and reusable and can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 10 Series to 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 2.500" |
| B | 3.000" |
| C | 1.000” |
| D | .500” |
| E | 1.000" |
| F (Quantity) | .257” (2) |
| G | .250" |
| H | 1.500" |
| J | .750" |
| K | .750" |
| L (Quantity) | .328” (2) |
| Weight | 0.173000 |
The 4 hole - rectangular transition flat plate connects profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is reconfigurable and reusable and can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 2 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3320 | 2 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series to 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 2.500" B 3.000" C 1.000” D .500” E 1.000" F (Quantity) .257” (2) G .250" H 1.500" J .750" K .750" L (Quantity) .328” (2) Weight 0.173000
-
- Description
The 4 hole - rectangular transition flat plate connects profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. This option is reconfigurable and reusable and can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
