Related Products
-
Part No. 3386$1.03Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3319$1.24Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()4509
10 to 15 Series 2 Hole - Lite Transition Inside Corner Bracket
10 to 15 Series 2 Hole - Lite Transition Inside Corner Bracket
The 2 hole - lite transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is a lightweight external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - lite transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is a lightweight external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series to 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 1.000" |
| B | 1.000" |
| C | .125" |
| D | .500" |
| E | .500" |
| F | .257” |
| G | 1.000" |
| H | .328" |
| J | .500" |
| Weight | 0.020000 |
The 2 hole - lite transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is a lightweight external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3386 | 1 | Bolt Assembly: 1/4-20 x .375" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3319 | 1 | Bolt Assembly: 5/16-18 x .500" Black FBHSCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series to 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 1.000" B 1.000" C .125" D .500" E .500" F .257” G 1.000" H .328" J .500" Weight 0.020000
-
- Description
The 2 hole - lite transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is a lightweight external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
