Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3435$1.16Bolt Assembly: 5/16-18 x .625" Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()4503
10 to 15 Series 2 Hole - Transition Inside Corner Bracket
10 to 15 Series 2 Hole - Transition Inside Corner Bracket
The 2 hole - transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| Series | 10 Series to 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 1.500” |
| B | 1.500” |
| C | .188" |
| D | .750" |
| E | .438" |
| F | .328" |
| G | .875" |
| H | .257" |
| J | .750" |
| Weight | 0.041000 |
The 2 hole - transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3393 | 1 | Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3435 | 1 | Bolt Assembly: 5/16-18 x .625" Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
Series 10 Series to 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 1.500” B 1.500” C .188" D .750" E .438" F .328" G .875" H .257" J .750" Weight 0.041000
-
- Description
The 2 hole - transition inside corner bracket creates a 90 degree connection between profiles within the same product type (either fractional or metric) but of differing series. It is an external fastening method that requires no machining services. The bracket is flush with the profiles, taking up less space in the overall design. This option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability as well as being reconfigurable and reusable. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
