Related Products
-
Part No. 45-4336$11.3445 Series 4 Hole - Tall Gusseted Inside Corner Bracket -
Part No. 45-4338$16.1645 Series 8 Hole - Gusseted Inside Corner Bracket
My Wish Lists
()45-8635
45 Degree Gusset Profile: 90.00mm x 90.00mm x 6.00mm
45 Degree Gusset Profile: 90.00mm x 90.00mm x 6.00mm
The 45 degree gusset profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom 90 degree connections as well as floor mounts and supports.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Clear |
| Process | Extruded |
| A | 90.00mm |
| B | 90.00mm |
| C | 6.00mm |
| D | 6.00mm |
| Weight | 0.571200 |
The 45 degree gusset profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom 90 degree connections as well as floor mounts and supports.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Clear Process Extruded A 90.00mm B 90.00mm C 6.00mm D 6.00mm Weight 0.571200
-
- Description
The 45 degree gusset profile can be cut to your desired length. There are options available in a mill or black anodize finish. It is commonly used for custom 90 degree connections as well as floor mounts and supports.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
