Related Products
-
Part No. 45-2434-Black$12.9045 Series Single Arm Narrow Panel Retainer -
Part No. 45-2435-Black$27.3845 Series Single Arm Wide Mesh Retainer with Wide Backing Plate -
Part No. 45-2432-Black$13.5445 Series Single Arm Narrow Mesh Retainer
My Wish Lists
()45-8511-Black
Single Retainer Profile - Metric
Single Retainer Profile - Metric
The single retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
The single retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Max Length (inches) | 157.480315 |
| Finish | Anodize |
| Color | Black |
| Process | Extruded |
| A | 6.00mm |
| B | 45.00mm |
| C | 41.98mm |
| D | 86.98mm |
| E | 17.29mm |
| F | 23.29mm |
| Weight | 0.202000 |
The single retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Max Length (inches) 157.480315 Finish Anodize Color Black Process Extruded A 6.00mm B 45.00mm C 41.98mm D 86.98mm E 17.29mm F 23.29mm Weight 0.202000
-
- Description
The single retainer profile can be cut to your desired length. There are options available in mill or clear anodize finish. It is commonly used to mount a panel or mesh when it is recessed within the T-slot or on the profile frame. When used in this capacity it is a strong fastening option that is simple to use, provides stability, and reduces vibration. The single retainer profile is also frequently used when mounting one panel or mesh to a T-slot profile or in instances when larger profile series are used to mount two panels or mesh.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
