Related Products
-
Part No. 45-6525-Black$108.0545 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes -
Part No. 45-6525$87.9045 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes -
Part No. 45-6526$112.5345 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes
45-6880
45 Series Linear Bearing Shim Stock (10-pack)
45 Series Linear Bearing Shim Stock (10-pack)
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
| ESD Safe | No |
| Series | 45 Series |
| Material | Mylar |
| Process | Cut |
| Color | Clear |
| A | 36.00mm |
| B | 8.00nn |
| C | 66.50mm |
| D | 18.00mm |
| E | .08mm |
| F | 80.00mm |
| Weight | 0.007900 |
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Mylar Process Cut Color Clear A 36.00mm B 8.00nn C 66.50mm D 18.00mm E .08mm F 80.00mm Weight 0.007900
-
- Description
Linear bearing shim stock is used to create a precise fit. Each shim has a slotted design that enables easy installation without having to dismantle the bearing; simply loosen the bearing pad and slide the shim(s) between the pad and housing while the bearing is still in place. Shims are sold in packs of 10.
-
CAD Files
-
CAD Files
-
- Downloads
-