Related Products
-
Part No. 45-6526$112.5345 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 45-6525$87.9045 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()45-6800
45 Series "L" Handle Bearing Brake Kit
45 Series "L" Handle Bearing Brake Kit
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semipermanent
position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. All mounting hardware is included.
| ESD Safe | No |
| Series | 45 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Glass |
| Color | Gray |
| A | 56.74mm |
| B | 89.03mm |
| C | 75.82mm |
| D | 56.77mm |
| E | 22.12mm |
| F | 19.00mm |
| G | n/a |
| Weight | 0.336000 |
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semipermanent
position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. All mounting hardware is included.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Zinc Process Die Cast Finish Glass Color Gray A 56.74mm B 89.03mm C 75.82mm D 56.77mm E 22.12mm F 19.00mm G n/a Weight 0.336000
-
- Description
The “L” handle linear bearing brake kit adds an adjustable stop to any brake-ready bearing by securing it into a semipermanent
position. It also adds a grip to aid with adjustments and provides secure lockdown capability for safety. All mounting hardware is included.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-