Related Products
-
Part No. 45-6526$112.5345 Series 3 Slot Mount - Double Flange Long High-Cycle Linear Bearing with Brake Holes -
Part No. 3022$0.4910-32 x .500" Flat Head Socket Cap Screw (FHSCS) -
Part No. 45-6525$87.9045 Series 3 Slot Mount - Double Flange Short High-Cycle Linear Bearing with Brake Holes
My Wish Lists
()45-6598
45 Series Single-Keyed Standard Linear Bearing Pad
45 Series Single-Keyed Standard Linear Bearing Pad
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware or brake kits and includes nutserts.
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware or brake kits and includes nutserts.
| ESD Safe | No |
| Series | 45 Series |
| Material | UHMW PE |
| Process | Injection Molded |
| Finish | Smooth |
| Color | Black |
| A | 10.77mm |
| B | 78.00mm |
| C | 39.00mm |
| D | 16.50mm |
| E | 17.50mm |
| F | 10.00mm |
| G | 19.50mm |
| H | 10-32 |
| J | 45.00mm |
| K | 6.17mm |
| L | 14.63mm |
| M | 9.75mm |
| N | 12.29mm |
| Weight | 0.037000 |
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware or brake kits and includes nutserts.
Mount Pad to Bearing Housing
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3022 | 2 | 10-32 x .500" Flat Head Socket Cap Screw (FHSCS) |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material UHMW PE Process Injection Molded Finish Smooth Color Black A 10.77mm B 78.00mm C 39.00mm D 16.50mm E 17.50mm F 10.00mm G 19.50mm H 10-32 J 45.00mm K 6.17mm L 14.63mm M 9.75mm N 12.29mm Weight 0.037000
-
- Description
The single-keyed standard linear bearing pad is commonly used with bearings to create linear motion and is made of self-lubricating UHMW. It has a low coefficient of friction and is designed with rounded corners on the molded pad, allowing simple installation and replacement. This pad has a single key and mounts to the housing using steel flathead socket cap screws that have Loctite®. It comes with holes for mounting hardware or brake kits and includes nutserts.
-
Sugg. Hardware
Mount Pad to Bearing Housing
Series Part Number Qty Description 
3022 2 10-32 x .500" Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-