Related Products
-
Part No. 45-4302-Black$8.1745 Series 2 Hole - Inside Corner Bracket -
Part No. 75-3619$1.85Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
45-4340-Black
45 Series 5 Hole - Tee Flat Plate
45 Series 5 Hole - Tee Flat Plate
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 135.00mm |
| B | 135.00mm |
| C | 45.00mm |
| D | 22.50mm |
| E | 8.30mm |
| F | 6.00mm |
| G | 45.00mm |
| H | 45.00mm |
| Weight | 0.485600 |
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3619 | 5 | Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 135.00mm B 135.00mm C 45.00mm D 22.50mm E 8.30mm F 6.00mm G 45.00mm H 45.00mm Weight 0.485600
-
- Description
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3619 5 Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-

