Related Products
-
Part No. 75-3619$1.85Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()45-4332
45 Series 2 Hole - Gusseted Inside Corner Bracket
45 Series 2 Hole - Gusseted Inside Corner Bracket
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. It is a fastening method that can be repositioned and reused.
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. It is a fastening method that can be repositioned and reused.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 45.00mm |
| B | 45.00mm |
| C | 6.00mm |
| D | 21.00mm |
| E | 20.00mm |
| F | 42.00mm |
| G | 22.50mm |
| H | 8.33mm |
| Weight | 0.177000 |
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. It is a fastening method that can be repositioned and reused.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3619 | 2 | Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 45.00mm B 45.00mm C 6.00mm D 21.00mm E 20.00mm F 42.00mm G 22.50mm H 8.33mm Weight 0.177000
-
- Description
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. It is a fastening method that can be repositioned and reused.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3619 2 Bolt Assembly: M8 x 18.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-
