Related Products
45-2107-Black
45 Series 90 Degree Deadbolt Latch
The 90 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
The 90 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
| ESD Safe | No |
| Series | 45 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Process | Milled |
| A | 38.00mm |
| B | 38.10mm |
| C | 15.88mm |
| D | 12.70mm |
| E | 12.88mm |
| F | 25.40mm |
| G | 38.10mm |
| H | 26.97mm |
| J | 4.75mm |
| K | 15.88mm |
| Weight | 0.267000 |
The 90 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6514 | 4 | M6 x 14.00mm Socket Head Cap Screw (SHCS) | |
| 13129 | 4 | 45 Series M6 Standard Drop-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Process Milled A 38.00mm B 38.10mm C 15.88mm D 12.70mm E 12.88mm F 25.40mm G 38.10mm H 26.97mm J 4.75mm K 15.88mm Weight 0.267000
-
- Description
The 90 degree deadbolt latch is made of 6063-T6 aluminum, making it strong and corrosion-resistant. The body supports a stainless steel bolt, spring and pin. The pin handle is positioned at a 90 degree angle to prevent snagging. It has a positive spring-loaded deadbolt which makes it ideal for guarding and enclosure applications. The hardware to mount the latch to a T-slot is included.
- Incl. Hardware
-
CAD Files
-
CAD Files
-



