Related Products
-
Part No. 3304$0.71Bolt Assembly: 1/4-20 x .750" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3493$0.71Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4487
10 & 15 Series Single Ball Catch
10 & 15 Series Single Ball Catch
The single ball catch is comprised of a molded black fiberglass-reinforced nylon latch and a zinc-plated steel ball. It is a quick-latching method ideal for lightweight plastic panel doors. The steel ball can latch onto either the top or the front of the catch. The single ball catch requires a panel tap service to mount the steel ball to a plastic panel.
The single ball catch is comprised of a molded black fiberglass-reinforced nylon latch and a zinc-plated steel ball. It is a quick-latching method ideal for lightweight plastic panel doors. The steel ball can latch onto either the top or the front of the catch. The single ball catch requires a panel tap service to mount the steel ball to a plastic panel.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Nylon PA |
| Process | Injection Molded |
| Color | Black |
| A | 1.890" |
| B | 1.457" |
| C | 1.102" |
| D | .630" |
| E | .236" |
| F | .512" |
| G | 1.110" |
| H | .087" |
| J | M8 x 1.25 |
| K | .472" |
| L | .787" |
| M | .394" |
| N | .984" |
| P | .335" |
| Weight | 0.062000 |
The single ball catch is comprised of a molded black fiberglass-reinforced nylon latch and a zinc-plated steel ball. It is a quick-latching method ideal for lightweight plastic panel doors. The steel ball can latch onto either the top or the front of the catch. The single ball catch requires a panel tap service to mount the steel ball to a plastic panel.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3493 | 2 | Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3304 | 2 | Bolt Assembly: 1/4-20 x .750" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Nylon PA Process Injection Molded Color Black A 1.890" B 1.457" C 1.102" D .630" E .236" F .512" G 1.110" H .087" J M8 x 1.25 K .472" L .787" M .394" N .984" P .335" Weight 0.062000
-
- Description
- The single ball catch is comprised of a molded black fiberglass-reinforced nylon latch and a zinc-plated steel ball. It is a quick-latching method ideal for lightweight plastic panel doors. The steel ball can latch onto either the top or the front of the catch. The single ball catch requires a panel tap service to mount the steel ball to a plastic panel.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
