Related Products
-
Part No. 3493$0.71Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3304$0.71Bolt Assembly: 1/4-20 x .750" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4486
10 & 15 Series Nylon Magnetic Door Catch
10 & 15 Series Nylon Magnetic Door Catch
The nylon magnetic door catch consists of a latch and a strike button. The latch is made of molded black fiberglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Nylon |
| Color | Black |
| Process | Injection Molded |
| A | .795" |
| B | 1.102" |
| C | M5 x 0.8 |
| D | .393 |
| E | 1.570" |
| F | .600" |
| G | .255" |
| H | .532" |
| Weight | 0.078000 |
The nylon magnetic door catch consists of a latch and a strike button. The latch is made of molded black fiberglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3493 | 2 | Bolt Assembly: 1/4-20 x .625" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 3304 | 2 | Bolt Assembly: 1/4-20 x .750" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Nylon Color Black Process Injection Molded A .795" B 1.102" C M5 x 0.8 D .393 E 1.570" F .600" G .255" H .532" Weight 0.078000
-
- Description
- The nylon magnetic door catch consists of a latch and a strike button. The latch is made of molded black fiberglass-reinforced nylon and is a quick-catching method ideal for lightweight plastic panel doors. A panel tap is required to mount the striker button.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
