Related Products
My Wish Lists
()4468
15 Series Standard Angle Clamp Block
15 Series Standard Angle Clamp Block
The standard angle clamp block is typically mounted to the T-slot. The tab grips into the mating profile to help align and hold the clamp, enabling adjustments and a range of various angles. The standard angle clamp block is sold in pairs and requires no machining services.The mounting hardware is included and can be found on the "Included Hardware" tab.
The standard angle clamp block is typically mounted to the T-slot. The tab grips into the mating profile to help align and hold the clamp, enabling adjustments and a range of various angles. The standard angle clamp block is sold in pairs and requires no machining services.The mounting hardware is included and can be found on the "Included Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 1.195" |
| B | 1.142" |
| C | 1.142" |
| Weight | 0.218000 |
The standard angle clamp block is typically mounted to the T-slot. The tab grips into the mating profile to help align and hold the clamp, enabling adjustments and a range of various angles. The standard angle clamp block is sold in pairs and requires no machining services.The mounting hardware is included and can be found on the "Included Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3119 | 2 | 5/16-18 x .875" Socket Head Cap Screw (SHCS) | |
| 3203 | 2 | 15 Series 5/16-18 Standard Slide-In T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 1.195" B 1.142" C 1.142" Weight 0.218000
-
- Description
The standard angle clamp block is typically mounted to the T-slot. The tab grips into the mating profile to help align and hold the clamp, enabling adjustments and a range of various angles. The standard angle clamp block is sold in pairs and requires no machining services.The mounting hardware is included and can be found on the "Included Hardware" tab.
- Incl. Hardware
-
CAD Files
-
CAD Files
-


