Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4461
15 Series 6 Hole - 90 Degree Angled Squared Flat Plate
15 Series 6 Hole - 90 Degree Angled Squared Flat Plate
The 6 hole - 90 degree angled squared flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 6 hole - 90 degree angled squared flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 4.500” |
| B | 4.500” |
| C | 1.500" |
| D | .750" |
| E | .328" |
| F | .250" |
| G | 1.500" |
| H | 1.500" |
| Weight | 0.361000 |
The 6 hole - 90 degree angled squared flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 6 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 4.500” B 4.500” C 1.500" D .750" E .328" F .250" G 1.500" H 1.500" Weight 0.361000
-
- Description
The 6 hole - 90 degree angled squared flat plate is an external fastening method that requires no machining services. This flat plate creates a 90-degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 6 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-

