Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4455-Black
15 Series 180 Degree Wide Double Pivot Bracket Assembly with "L" Handle
15 Series 180 Degree Wide Double Pivot Bracket Assembly with "L" Handle
The 180 degree wide double pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of two 180 degree pivot brackets, two “L ” handles, and one universal structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
The 180 degree wide double pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of two 180 degree pivot brackets, two “L ” handles, and one universal structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Plate (Qty.) | 4424 (2) |
| Nub (Qty.) | 4386 (1) |
| Handle (Qty.) | 2797 (2) |
| A | 3.505" |
| B | 3.000" |
| C | 8.030" |
| D | .871" |
| E | 4.500" |
| F | 7.500" |
| G | .328" |
| H | 3.750" |
| Weight | 2.396000 |
The 180 degree wide double pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of two 180 degree pivot brackets, two “L ” handles, and one universal structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 10 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Plate (Qty.) 4424 (2) Nub (Qty.) 4386 (1) Handle (Qty.) 2797 (2) A 3.505" B 3.000" C 8.030" D .871" E 4.500" F 7.500" G .328" H 3.750" Weight 2.396000
-
- Description
The 180 degree wide double pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of two 180 degree pivot brackets, two “L ” handles, and one universal structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The brackets have permanently lubricated bronze bushings that act as high-strength pivot points.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 10 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-

