Related Products
-
Part No. 4453-Black$121.6715 Series 180 Degree Double Pivot Bracket Assembly with "L" Handles -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4451-Black
15 Series 180 Degree Pivot Bracket Assembly with "L" Handle
15 Series 180 Degree Pivot Bracket Assembly with "L" Handle
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Plate (Qty.) | 4424 (1) |
| Nub (Qty.) | 4387 (1) |
| Handle (Qty.) | 2797 (1) |
| A | 3.505" |
| B | 1.500" |
| C | 4.015" |
| D | .871" |
| E | 4.500" |
| F | 7.500" |
| G | .328" |
| H | 3.750" |
| Weight | 1.199000 |
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 5 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Plate (Qty.) 4424 (1) Nub (Qty.) 4387 (1) Handle (Qty.) 2797 (1) A 3.505" B 1.500" C 4.015" D .871" E 4.500" F 7.500" G .328" H 3.750" Weight 1.199000
-
- Description
The 180 degree pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 180 degree pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3320 5 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-

