Related Products
- Part No. 1515-S-Black
Total Price
................................................................................................................................ - Part No. 1515-LS-Black
Total Price
................................................................................................................................ - Part No. 1515-Black
Total Price
................................................................................................................................
My Wish Lists
()4442-Black
15 Series 3 Way - Squared Corner Connector
15 Series 3 Way - Squared Corner Connector
The 3 way - squared corner connector is an external fastening method that is typically used to create a corner connection between three profiles. It is a heavy-duty connection that is simple to use and provides a polished look. The 3 way - squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
The 3 way - squared corner connector is an external fastening method that is typically used to create a corner connection between three profiles. It is a heavy-duty connection that is simple to use and provides a polished look. The 3 way - squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
Total Price
................................................................................................................................Series | 15 Series |
Material | Aluminum |
Grade | 6005A – T61 |
Finish | Anodize |
Color | Black |
A | 1.500” |
B | .750" |
C | .328" |
D | .750" |
E | .310" |
F | .595" |
G | .200" |
H | .110" |
J | .515" |
Weight | 0.265000 |
The 3 way - squared corner connector is an external fastening method that is typically used to create a corner connection between three profiles. It is a heavy-duty connection that is simple to use and provides a polished look. The 3 way - squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to Profile End
Series | Part Number | Qty | Description |
---|---|---|---|
3018 | 3 | 5/16-18 x 1.250" Low Head Socket Cap Screw (LHSCS) |
Product Specs
- Product Details
-
Series 15 Series Material Aluminum Grade 6005A – T61 Finish Anodize Color Black A 1.500” B .750" C .328" D .750" E .310" F .595" G .200" H .110" J .515" Weight 0.265000
-
- Description
The 3 way - squared corner connector is an external fastening method that is typically used to create a corner connection between three profiles. It is a heavy-duty connection that is simple to use and provides a polished look. The 3 way - squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 3018 3 5/16-18 x 1.250" Low Head Socket Cap Screw (LHSCS)
- CAD Files
- CAD Files
-