Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4408-Black$39.4715 Series 90 Degree Right Angle Structural Pivot Assembly with Dual "L" Arms
My Wish Lists
()4405-Black
15 Series 90 Degree Right Angle Structural Pivot Assembly with Dual Straight Arms
15 Series 90 Degree Right Angle Structural Pivot Assembly with Dual Straight Arms
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| Nub (Qty.) | 4402 (1) |
| Arm (Qty.) | 4396 (2) |
| A | 1.500" |
| B | 4.500" |
| C | 2.318" |
| D | 1.500" |
| E | 1.500" |
| F | 1.945" |
| Weight | 0.688000 |
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3330 | 2 | 5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS) |
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3613 | 1 Or 2 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 4 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black Nub (Qty.) 4402 (1) Arm (Qty.) 4396 (2) A 1.500" B 4.500" C 2.318" D 1.500" E 1.500" F 1.945" Weight 0.688000
-
- Description
The right angle structural pivot assembly with dual straight arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting profile. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two straight structural pivot arms.
- Incl. Hardware
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
3320 4 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

