Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4404$28.8215 Series 0 Degree Right Angle Structural Pivot Assembly with Dual Straight Arms
My Wish Lists
()4399
15 Series Extended Straight Structural Pivot Arm
15 Series Extended Straight Structural Pivot Arm
The extended straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. This part is typically used to create a structured angle connection between profiles while the extended arm provides a larger clearance area for pivot rotation. It provides a long-lasting connection, requires no machining services, and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the extended straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The extended straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. This part is typically used to create a structured angle connection between profiles while the extended arm provides a larger clearance area for pivot rotation. It provides a long-lasting connection, requires no machining services, and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the extended straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | .745" |
| B | .750" |
| C | 6.000" |
| D | .750" |
| E | .328" |
| F | 1.500" |
| G | 1.490" |
| H | .250" |
| J | 3.000" |
| Weight | 0.203000 |
The extended straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. This part is typically used to create a structured angle connection between profiles while the extended arm provides a larger clearance area for pivot rotation. It provides a long-lasting connection, requires no machining services, and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the extended straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Arm to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 3 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A .745" B .750" C 6.000" D .750" E .328" F 1.500" G 1.490" H .250" J 3.000" Weight 0.203000
-
- Description
The extended straight structural pivot arm is an external connection method that can be used either with a nub or mounted directly to the T-slot. This part is typically used to create a structured angle connection between profiles while the extended arm provides a larger clearance area for pivot rotation. It provides a long-lasting connection, requires no machining services, and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the extended straight structural pivot arm can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
-
Sugg. Hardware
Arm to T-Slot
Series Part Number Qty Description 
3320 3 Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
CAD Files
-
CAD Files
-
