Related Products
-
Part No. 3446$0.85Bolt Assembly: 5/16-18 x .875" Black SHCS with Washer and Hex Nut - Black Zinc -
Part No. 3443$1.23Bolt Assembly: 5/16-18 x 1.000" Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc
4392
15 Series 3 Hole - Recessed Triangular Pivot Plate
15 Series 3 Hole - Recessed Triangular Pivot Plate
The 3 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. It is typically used to create a structured angled connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
The 3 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. It is typically used to create a structured angled connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 3.000" |
| B | 1.500" |
| C | .750" |
| D | .328" |
| E | 1.500" |
| F | .750" |
| G | 1.500" |
| H | .750" |
| J | .500" |
| K | .250" |
| L | 1.500" |
| M | 3.000" |
| Weight | 0.272000 |
The 3 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. It is typically used to create a structured angled connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3443 | 2 | Bolt Assembly: 5/16-18 x 1.000" Black BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Pivot Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3446 | 1 | Bolt Assembly: 5/16-18 x .875" Black SHCS with Washer and Hex Nut - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 3.000" B 1.500" C .750" D .328" E 1.500" F .750" G 1.500" H .750" J .500" K .250" L 1.500" M 3.000" Weight 0.272000
-
- Description
The 3 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between profiles. The recess replaces the need for a nub in a pivot assembly. It is typically used to create a structured angled connection between profiles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware for the 3 hole - triangular pivot plate with recess can be found on the "Suggested Hardware" tab. Helpful Hint: Use double slide-in economy T-nut bolt assemblies to save time and money. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly and save time.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
