Related Products
-
Part No. 4396$9.9915 Series Standard Straight Structural Pivot Arm -
Part No. 4356$37.2215 Series Universal Standard Structural Pivot Assembly with Dual "L" Arms -
Part No. 4395$37.2215 Series Universal Standard Structural Pivot Assembly with Dual Straight Arms
My Wish Lists
()4386
15 Series Universal Structural Pivot Nub
15 Series Universal Structural Pivot Nub
The universal structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees either parallel or perpendicular to the mounting profile. The universal structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The universal structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees either parallel or perpendicular to the mounting profile. The universal structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 1.500" |
| B | 3.000" |
| C | .750" |
| D | .750" |
| E | 5/16 |
| F | .450" |
| G | 1.500" |
| H | 1.500" |
| Weight | 0.648000 |
The universal structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees either parallel or perpendicular to the mounting profile. The universal structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Nub to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3613 | 2 | Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Arm to Nub
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3330 | 2 | 5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 1.500" B 3.000" C .750" D .750" E 5/16 F .450" G 1.500" H 1.500" Weight 0.648000
-
- Description
The universal structural pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-180 degrees either parallel or perpendicular to the mounting profile. The universal structural pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Incl. Hardware
Nub to T-Slot
Series Part Number Qty Description 
3613 2 Bolt Assembly: 5/16-18 x 1.500" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
-
Sugg. Hardware
Arm to Nub
Series Part Number Qty Description 
3330 2 5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
-
CAD Files
-
CAD Files
-