Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 4132-Black$9.8410 Series 2 Hole - Gusseted Inside Corner Bracket
4164-Black
10 Series 4 Hole - 60 Degree Angled Flat Plate
10 Series 4 Hole - 60 Degree Angled Flat Plate
The 4 hole - 60 degree angled flat plate is an external fastening method that requires no machining services. This flat plate creates a 60 degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 4 hole - 60 degree angled flat plate is an external fastening method that requires no machining services. This flat plate creates a 60 degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 3.000” |
| B | 2.000" |
| C | 1.000" |
| D | .500” |
| E | .257" |
| F | .188" |
| G | 1.500" |
| H | 1.134" |
| J | 1.221" |
| K | 60° |
| Weight | 0.092000 |
The 4 hole - 60 degree angled flat plate is an external fastening method that requires no machining services. This flat plate creates a 60 degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 4 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 3.000” B 2.000" C 1.000" D .500” E .257" F .188" G 1.500" H 1.134" J 1.221" K 60° Weight 0.092000
-
- Description
The 4 hole - 60 degree angled flat plate is an external fastening method that requires no machining services. This flat plate creates a 60 degree angle between profiles and its shape reinforces the strength of the connection. It is a durable option that is easy to assemble and can be reconfigured and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use a double slide-in economy T-nut to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 4 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-

