Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4160-Black
10 Series 12 Hole - Cross Flat Plate
10 Series 12 Hole - Cross Flat Plate
The 12 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 12 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 12 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 12 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 4.000" |
| B | 5.000" |
| C | 1.000" |
| D | .500" |
| E | .257" |
| F | .188" |
| G | 2.000" |
| H | 1.000" |
| Weight | 0.272000 |
The 12 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 12 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 12 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 4.000" B 5.000" C 1.000" D .500" E .257" F .188" G 2.000" H 1.000" Weight 0.272000
-
- Description
The 12 hole - cross flat plate is an external fastening method that can be used to join more than two profiles or even create a 4-way connection hub. It provides a strong, long-lasting connection that is easy to assemble and requires no machining services. The 12 hole - cross flat plate is durable and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 12 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-


