Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()4148-Black
10 Series 90 Degree Right Hand Pivot Bracket Assembly with "L" Handle
10 Series 90 Degree Right Hand Pivot Bracket Assembly with "L" Handle
The 90 degree right hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree right hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
The 90 degree right hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree right hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Plate (Qty.) | 4137 (1) |
| Nub (Qty.) | 4187 (1) |
| Handle (Qty.) | 2796 (1) |
| A | 2.041" |
| B | 1.000" |
| C | 2.754" |
| D | .541" |
| E | 3.000" |
| F | 4.270" |
| G | .281" |
| H | 2.500" |
| Weight | 0.277000 |
The 90 degree right hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree right hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 3 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Plate (Qty.) 4137 (1) Nub (Qty.) 4187 (1) Handle (Qty.) 2796 (1) A 2.041" B 1.000" C 2.754" D .541" E 3.000" F 4.270" G .281" H 2.500" Weight 0.277000
-
- Description
The 90 degree right hand pivot bracket assembly with "L" handle is commonly used to add motion to certain elements of your project. It is comprised of one 90 degree right hand pivot bracket, one "L" handle, and one 0 degree structural pivot nub. The shoulder bolt and nylon thrust washers are also included. The bracket has a permanently lubricated bronze bushing that acts as high-strength pivot point.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 3 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-

