Related Products
-
Part No. 4124$67.9210 Series 90 Degree Wide Double Pivot Bracket Assembly with "L" Handles -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 4147$36.5410 Series 90 Degree Right Hand Pivot Bracket Assembly with "T" Handle
4137
10 Series 90 Degree Right Hand Pivot Bracket Plate
10 Series 90 Degree Right Hand Pivot Bracket Plate
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 3.000" |
| B | .500" |
| C | 1.000" |
| D | .281" |
| E | .312" |
| F | .265" |
| G | .188" |
| H | .158" |
| Weight | 0.102000 |
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 3 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 3.000" B .500" C 1.000" D .281" E .312" F .265" G .188" H .158" Weight 0.102000
-
- Description
The 90 degree right hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 3 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-