Related Products
-
Part No. 4142$36.5410 Series 90 Degree Left Hand Pivot Bracket Assembly with "T" Handle -
Part No. 4139$36.5410 Series 90 Degree Left Hand Pivot Bracket Assembly with "L" Handle -
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4133
10 Series 90 Degree Left Hand Pivot Bracket Plate
10 Series 90 Degree Left Hand Pivot Bracket Plate
The 90 degree left hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
The 90 degree left hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 3.000" |
| B | .500" |
| C | 1.000" |
| D | .281" |
| E | .312" |
| F | .265" |
| G | .188" |
| H | .158" |
| Weight | 0.100000 |
The 90 degree left hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 3 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 3.000" B .500" C 1.000" D .281" E .312" F .265" G .188" H .158" Weight 0.100000
-
- Description
The 90 degree left hand pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 90 degrees of axial motion and has a permanently lubricated bronze bushings that act as a high-strength pivot point. The suggested hardware to mount the plate to a profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 3 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-