Related Products
-
Part No. 3393$0.73Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
4132
10 Series 2 Hole - Gusseted Inside Corner Bracket
10 Series 2 Hole - Gusseted Inside Corner Bracket
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. The 2 hole - gusseted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. The 2 hole - gusseted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 1.000" |
| B | 1.000" |
| C | .188" |
| D | .438" |
| E | .500" |
| F | .875" |
| G | .500" |
| H | .281" |
| Weight | 0.035000 |
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. The 2 hole - gusseted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3393 | 2 | Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 1.000" B 1.000" C .188" D .438" E .500" F .875" G .500" H .281" Weight 0.035000
-
- Description
The 2 hole - gusseted inside corner bracket is a strong, external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. The shape of the gusset provides extra material, strengthening the connection. The 2 hole - gusseted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3393 2 Bolt Assembly: 1/4-20 x .500" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-
