Related Products
-
Part No. 3321$0.87Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 4051$48.0610 Series 180 Degree Pivot Bracket Assembly with "L" Handle -
Part No. 4055$90.8810 Series 180 Degree Wide Double Pivot Bracket Assembly with "L" Handle
My Wish Lists
()4024
10 Series 180 Degree Pivot Bracket
10 Series 180 Degree Pivot Bracket
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 3.000" |
| B | 1.500" |
| C | 1.000" |
| D | 5.000" |
| E | .500" |
| F | 1.000" |
| G | .281" |
| H | .312" |
| J | .265" |
| K | .188" |
| L | .158" |
| Weight | 0.156000 |
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3321 | 5 | Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 3.000" B 1.500" C 1.000" D 5.000" E .500" F 1.000" G .281" H .312" J .265" K .188" L .158" Weight 0.156000
-
- Description
The 180 degree pivot bracket plate is commonly used to add motion to certain elements of your project. The plate provides a full 180 degrees of axial motion and has permanently lubricated bronze bushings that act as high-strength pivot points. See the "Suggested Hardware" tab for the suggested hardware to mount the plate to a profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3321 5 Bolt Assembly: 1/4-20 x .500" Black FBHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
-
CAD Files
-
CAD Files
-