Related Products
-
Part No. 13-6316$0.50M6 x 16.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()40-8900
40 Series Standard Slide-in T-Nut
40 Series Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 40 Series |
| Type | Custom T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Mill |
| Color | Black or Bright |
| A | Per Your Specifications |
| B | Per Your Specifications |
| C | 15.88mm |
| D (Thread) | Per Your Specifications |
| E | 6.35mm |
| Weight | 0.001500 |
| Max Length (inches) | 145.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, material, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Type Custom T-Nut Material Steel Grade 1215 Finish Mill Color Black or Bright A Per Your Specifications B Per Your Specifications C 15.88mm D (Thread) Per Your Specifications E 6.35mm Weight 0.001500 Max Length (inches) 145.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, material, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
