Related Products
40-8583-Black
Single Flange UniBearing Profile - Metric
Single Flange UniBearing Profile - Metric
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail.
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Black |
| Process | Extruded |
| A | 82.45mm |
| B | 38.10mm |
| C | 41.28mm |
| D | 7.82mm |
| E | 6.60mm |
| F | 6.22mm |
| G | 15.88mm |
| Weight | 0.117600 |
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Black Process Extruded A 82.45mm B 38.10mm C 41.28mm D 7.82mm E 6.60mm F 6.22mm G 15.88mm Weight 0.117600
-
- Description
The single flange UniBearing™ profile can be cut to your desired length. There are options available in a mill or clear anodize finish. It is commonly used in custom linear bearing applications when there is one guiderail.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


